目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8026 - Welding tee - Short and reduced clamp sleeve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8026.prj},{NB=bene_inox_680264-400300},{REF=680264-400300},{MATIERE=Inox 316L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2P=3\"},{D2=76.20},{L1=104.8},{L2=66.7},{POIDS=1,162},{E1=2.11},{E2=1.65},{TYPE=type B},{D4=91.00},{DG=83.50},{LC=2.850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2P
[pouce]
D2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 680264-075050
680264-075050
Inox 316L
SF4
3/4"
19.05
1/2"
12.70
50.8
25.4
0,091
Béné Inox 680264-100050
680264-100050
Inox 316L
SF4
1"
25.40
1/2"
12.70
54.0
28.6
0,124
Béné Inox 680264-100075
680264-100075
Inox 316L
SF4
1"
25.40
3/4"
19.10
54.0
28.6
0,121
Béné Inox 680264-150050
680264-150050
Inox 316L
SF4
1" 1/2
38.10
1/2"
12.70
60.3
34.9
0,200
Béné Inox 680264-150075
680264-150075
Inox 316L
SF4
1" 1/2
38.10
3/4"
19.05
60.3
34.9
0,197
Béné Inox 680264-150100
680264-150100
Inox 316L
SF4
1" 1/2
38.10
1"
25.40
60.3
34.9
0,249
Béné Inox 680264-200050
680264-200050
Inox 316L
SF4
2"
50.80
1/2"
12.70
73.0
41.3
0,316
Béné Inox 680264-200075
680264-200075
Inox 316L
SF4
2"
50.80
3/4"
19.05
73.0
41.3
0,313
Béné Inox 680264-200100
680264-200100
Inox 316L
SF4
2"
50.80
1"
25.40
73.0
41.3
0,365
Béné Inox 680264-200150
680264-200150
Inox 316L
SF4
2"
50.80
1" 1/2
38.10
73.0
41.3
0,337
Béné Inox 680264-250050
680264-250050
Inox 316L
SF4
2" 1/2
63.50
1/2"
12.70
79.4
47.6
0,426
Béné Inox 680264-250075
680264-250075
Inox 316L
SF4
2" 1/2
63.50
3/4"
19.05
79.4
47.6
0,423
Béné Inox 680264-250100
680264-250100
Inox 316L
SF4
2" 1/2
63.50
1"
25.40
79.4
47.6
0,474
Béné Inox 680264-250150
680264-250150
Inox 316L
SF4
2" 1/2
63.50
1" 1/2
38.10
79.4
47.6
0,446
Béné Inox 680264-250200
680264-250200
Inox 316L
SF4
2" 1/2
63.50
2"
50.80
79.4
47.6
0,459
Béné Inox 680264-300050
680264-300050
Inox 316L
SF4
3"
76.20
1/2"
12.70
85.7
54.0
0,549
Béné Inox 680264-300075
680264-300075
Inox 316L
SF4
3"
76.20
3/4"
19.05
85.7
54.0
0,546
Béné Inox 680264-300100
680264-300100
Inox 316L
SF4
3"
76.20
1"
25.40
85.7
54.0
0,597
Béné Inox 680264-300150
680264-300150
Inox 316L
SF4
3"
76.20
1" 1/2
38.10
85.7
54.0
0,568
Béné Inox 680264-300200
680264-300200
Inox 316L
SF4
3"
76.20
2"
50.80
85.7
54.0
0,581
Béné Inox 680264-300250
680264-300250
Inox 316L
SF4
3"
76.20
2" 1/2
63.50
85.7
54.0
0,593
Béné Inox 680264-400050
680264-400050
Inox 316L
SF4
4"
101.60
1/2"
12.70
104.8
66.7
1,127
Béné Inox 680264-400075
680264-400075
Inox 316L
SF4
4"
101.60
3/4"
19.05
104.8
66.7
1,123
Béné Inox 680264-400100
680264-400100
Inox 316L
SF4
4"
101.60
1"
25.40
104.8
66.7
1,173
Béné Inox 680264-400150
680264-400150
Inox 316L
SF4
4"
101.60
1" 1/2
38.10
104.8
66.7
1,142
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表