目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 7324 - Transmetteur de pression relative et différentielle - Raccord femelle 1/8" BSP - Inox 303
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
01 - Mesure de la pression
Powered by
CAD模型選擇
{bene_inox_raccords/04_mesure_et_instrumentation/01_mesure_de_la_pression/7324.prj},{NB=bene_inox_673241-25I},{REF=673241-25I},{SORTIE=4-20 mA},{PF=0 / 25},{PSM=50},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
SORTIE
ⁿ/ₐ
PF
Pression fonctionnelle
[bar]
PSM
Pression statique max.
[bar]
Béné Inox 673241-01I
673241-01I
4-20 mA
0 / 0.1
0.6
Béné Inox 673241-02I
673241-02I
4-20 mA
0 / 0.2
1.2
Béné Inox 673241-025I
673241-025I
4-20 mA
0 / 0.25
1.2
Béné Inox 673241-04I
673241-04I
4-20 mA
0 / 0.4
2
Béné Inox 673241-06I
673241-06I
4-20 mA
0 / 0.6
3
Béné Inox 673241-1I
673241-1I
4-20 mA
0 / 1
5
Béné Inox 673241-2I
673241-2I
4-20 mA
0 / 2.5
12
Béné Inox 673241-4I
673241-4I
4-20 mA
0 / 4
12
Béné Inox 673241-6I
673241-6I
4-20 mA
0 / 6
12
Béné Inox 673241-10I
673241-10I
4-20 mA
0 / 10
20
Béné Inox 673241-16I
673241-16I
4-20 mA
0 / 16
32
Béné Inox 673241-25I
673241-25I
4-20 mA
0 / 25
50
Béné Inox 673241-01U
673241-01U
0-10 V
0 / 0.1
0.6
Béné Inox 673241-02U
673241-02U
0-10 V
0 / 0.2
1.2
Béné Inox 673241-025U
673241-025U
0-10 V
0 / 0.25
1.2
Béné Inox 673241-04U
673241-04U
0-10 V
0 / 0.4
2
Béné Inox 673241-06U
673241-06U
0-10 V
0 / 0.6
3
Béné Inox 673241-1U
673241-1U
0-10 V
0 / 1
5
Béné Inox 673241-2U
673241-2U
0-10 V
0 / 2.5
12
Béné Inox 673241-4U
673241-4U
0-10 V
0 / 4
12
Béné Inox 673241-6U
673241-6U
0-10 V
0 / 6
12
Béné Inox 673241-10U
673241-10U
0-10 V
0 / 10
20
Béné Inox 673241-16U
673241-16U
0-10 V
0 / 16
32
Béné Inox 673241-25U
673241-25U
0-10 V
0 / 25
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表