目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64143 - Welding square flange with oblong holes - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
05 - Accessoires de robinetterie MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/05_accessoires_de_robinetterie_macon/64143.prj},{NB=bene_inox_264143-60},{REF=264143-60},{MAT=Inox 304},{DN=60},{D1=63.5},{D2=13},{L1=120},{L2MINI=75},{L2MAX=90},{EP=8},{POIDS=0.74},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2MINI
[mm]
L2MAX
[mm]
EP
[mm]
POIDS
[kg]
Béné Inox 264143-40
264143-40
Inox 304
40
43.0
13
100
60
75
6
0.43
Béné Inox 264143-50
264143-50
Inox 304
50
53.0
13
100
60
75
6
0.41
Béné Inox 264143-60
264143-60
Inox 304
60
63.5
13
120
75
90
8
0.74
Béné Inox 264143-70
264143-70
Inox 304
70
73.0
13
120
82
90
8
0.70
Béné Inox 264143-80
264143-80
Inox 304
80
84.0
13
140
90
102
8
0.93
Béné Inox 264143-100
264143-100
Inox 304
100
104.0
13
140
90
102
8
0.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表