目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64128 - Female / female coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
01 - Raccords MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/01_raccords_macon/64128.prj},{NB=bene_inox_664128-50},{REF=664128-50},{MAT=Inox 316L},{DN=50},{D1=50},{D2=80},{F=M67 x 3},{L=58},{POIDS=0,81},{PPATH=64128/64128_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 664128-40
664128-40
Inox 316L
40
40
70
M55 x 3
58
0,68
Béné Inox 664128-50
664128-50
Inox 316L
50
50
80
M67 x 3
58
0,81
Béné Inox 664128-60
664128-60
Inox 316L
60
60
95
M79 x 3,5
58
1,05
Béné Inox 664128-70
664128-70
Inox 316L
70
70
106
M90 x 3,5
58
1,40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表