目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64116 - NR-SBR gasket for union
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
01 - Raccords MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/01_raccords_macon/64116.prj},{NB=bene_inox_964116-60},{REF=964116-60},{DN=60},{D1=72},{D2=62.5},{E=3},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 964116-40
964116-40
40
49
42.5
3
Béné Inox 964116-50
964116-50
50
61
52.5
3
Béné Inox 964116-60
964116-60
60
72
62.5
3
Béné Inox 964116-70
964116-70
70
84
72.5
3
Béné Inox 964116-80
964116-80
80
98
82.5
3
Béné Inox 964116-100
964116-100
100
118
102.5
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表