目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62128 - Adapter DIN male to BSPP male - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62128.prj},{NB=bene_inox_662128-40},{REF=662128-40},{MAT=Inox 316 L},{DN=40},{C=38.000},{F1=65x1/6\"},{F2=1\"1/2},{L1=48},{L2=23},{S=50},{POIDS=0.95},{DF=65.000},{DGAZ=47.803},{D3=52.000},{D2=42.000},{D1=3.500},{E=7.000},{H=14.000},{I=44.000},{K=58.000},{M=10.000},{N=21.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F1
[mm]
F2
BSPP
[Pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 662128-25
662128-25
Inox 316 L
25
52x1/6"
1"
45
20
36
0.70
Béné Inox 662128-32
662128-32
Inox 316 L
32
58x1/6"
1"1/4
47
22
44
0.80
Béné Inox 662128-40
662128-40
Inox 316 L
40
65x1/6"
1"1/2
48
23
50
0.95
Béné Inox 662128-50
662128-50
Inox 316 L
50
78x1/6"
2"
50
25
60
1.10
Béné Inox 662128-65
662128-65
Inox 316 L
65
95x1/6"
2"1/2
57
25
77
1.35
Béné Inox 662128-80
662128-80
Inox 316 L
80
110x1/4"
3"
70
32
88
1.60
Béné Inox 662128-100
662128-100
Inox 316 L
100
130x1/4"
4"
90
36
108
1.95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表