目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61429 - Flat sight glass on tee - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61429.prj},{NB=bene_inox_661429-51},{REF=661429-51},{MAT=Inox 316 L},{DN=51},{DNP=2''},{D=51},{L1=164},{L2=63},{POIDS=0.94},{INFOS=INFOTEXTE},{PPATH=61429/61429_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D
[mm]
L1
[mm]
L2
[mm]
POIDS
Poids
[Kg]
Béné Inox 661429-25
661429-25
Inox 316 L
25
1''
25
110
44
0.32
Béné Inox 661429-38
661429-38
Inox 316 L
38
1''1/2
38
140
53
0.66
Béné Inox 661429-51
661429-51
Inox 316 L
51
2''
51
164
63
0.94
Béné Inox 661429-63
661429-63
Inox 316 L
63
2''1/2
63,5
210
74
1.46
Béné Inox 661429-76
661429-76
Inox 316 L
76
3''
76,1
220
81
2.13
Béné Inox 661429-104
661429-104
Inox 316 L
104
4''
104
300
101
3.16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表