目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61352 - Butterfly valve plain end / female end - FKM gasket - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
03 - Vannes papillon SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/03_vannes_papillon_sms/61352.prj},{NB=bene_inox_361352-104_0},{REF=361352-104},{MAT=Inox 304L},{DN=104},{DNP=4\"},{D1=104},{D2=162},{A=138},{F=125x1/4\"},{L=83},{POIDS=4.89},{ANGLE=0},{VERS=6.000},{DX=8.000},{L3=16.000},{PPATH=61352/61352_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
A
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 361352-25
361352-25
Inox 304L
25
1"
25
79
51
40x1/6"
59.5
0.84
Béné Inox 361352-38
361352-38
Inox 304L
38
1"1/2
38
92
74
60x1/6"
60
1.23
Béné Inox 361352-51
361352-51
Inox 304L
51
2"
51
105
84
70x1/6"
61
1.54
Béné Inox 361352-63
361352-63
Inox 304L
63
2"1/2
63.5
112
100
85x1/6"
61
1.78
Béné Inox 361352-76
361352-76
Inox 304L
76
3"
76.1
125
114
98x1/6"
63
2.34
Béné Inox 361352-104
361352-104
Inox 304L
104
4"
104
162
138
125x1/4"
83
4.89
Béné Inox 661352-25
661352-25
Inox 316L
25
1"
25
79
51
40x1/6"
59.5
0.84
Béné Inox 661352-38
661352-38
Inox 316L
38
1"1/2
38
92
74
60x1/6"
60
1.23
Béné Inox 661352-51
661352-51
Inox 316L
51
2"
51
105
84
70x1/6"
61
1.54
Béné Inox 661352-63
661352-63
Inox 316L
63
2"1/2
63.5
112
100
85x1/6"
61
1.78
Béné Inox 661352-76
661352-76
Inox 316L
76
3"
76.1
125
114
98x1/6"
63
2.34
Béné Inox 661352-104
661352-104
Inox 316L
104
4"
104
162
138
125x1/4"
83
4.89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表