目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61127 - Adapter SMS liner to reduced BSP female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61127.prj},{NB=bene_inox_261127-104},{REF=261127-104},{MAT=Inox 304},{DN=104},{DNP=4\"},{D1=118.0},{D2=84.9},{F=3\"},{L1=37},{L2=34},{S=105},{POIDS=1},{DG=87.884},{B=112.500},{D=6.000},{E=22.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 261127-25
261127-25
Inox 304
25
1"
35.5
22.5
3/4"
19
17
29
0
Béné Inox 261127-38
261127-38
Inox 304
38
1"1/2
55.0
30.2
1"
21
19
41
0
Béné Inox 261127-51
261127-51
Inox 304
51
2"
65.0
44.8
1"1/2
23
21
53
0
Béné Inox 261127-63
261127-63
Inox 304
63
2"1/2
80.0
60.5
2"
30
27
64
1
Béné Inox 261127-76
261127-76
Inox 304
76
3"
93.0
72.2
2"1/2
34
31
79
1
Béné Inox 261127-104
261127-104
Inox 304
104
4"
118.0
84.9
3"
37
34
105
1
Béné Inox 661127-25
661127-25
Inox 316 L
25
1"
35.5
22.5
3/4"
19
17
29
0
Béné Inox 661127-38
661127-38
Inox 316 L
38
1"1/2
55.0
30.2
1"
21
19
41
0
Béné Inox 661127-51
661127-51
Inox 316 L
51
2"
65.0
44.8
1"1/2
23
21
53
0
Béné Inox 661127-63
661127-63
Inox 316 L
63
2"1/2
80.0
60.5
2"
30
27
64
1
Béné Inox 661127-76
661127-76
Inox 316 L
76
3"
93.0
72.2
2"1/2
34
31
79
1
Béné Inox 661127-104
661127-104
Inox 316 L
104
4"
118.0
84.9
3"
37
34
105
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表