目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5940 - ANSI Sch 80S tee seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
03 - Tés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/03_tes/5940.prj},{NB=bene_inox_359402-100},{REF=359402-100},{MAT=Inox 304 L},{DN=100},{DNP=4\"},{D=114.3},{E=8.56},{L2=104.8},{POIDS=7.28},{R1=30.000},{WEB=https://www.bene-inox.com},{X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
[pouces]
D
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 359402-15
359402-15
Inox 304 L
15
1/2"
21.3
3.63
50.8
25.4
0.22
Béné Inox 359402-20
359402-20
Inox 304 L
20
3/4"
26.7
3.91
57.2
28.6
0.29
Béné Inox 359402-25
359402-25
Inox 304 L
25
1"
33.4
4.55
76.2
38.1
0.46
Béné Inox 359402-32
359402-32
Inox 304 L
32
1"1/4
42.2
4.85
95.2
47.6
0.79
Béné Inox 359402-40
359402-40
Inox 304 L
40
1"1/2
48.3
5.08
114.4
57.2
1.24
Béné Inox 359402-50
359402-50
Inox 304 L
50
2"
60.3
5.54
127.0
63.5
2.10
Béné Inox 359402-65
359402-65
Inox 304 L
65
2"1/2
73.0
7.01
152.4
76.2
4.34
Béné Inox 359402-80
359402-80
Inox 304 L
80
3"
88.9
7.62
171.4
85.7
4.62
Béné Inox 359402-100
359402-100
Inox 304 L
100
4"
114.3
8.56
209.6
104.8
7.28
Béné Inox 659402-15
659402-15
Inox 316 L
15
1/2"
21.3
3.63
50.8
25.4
0.22
Béné Inox 659402-20
659402-20
Inox 316 L
20
3/4"
26.7
3.91
57.2
28.6
0.29
Béné Inox 659402-25
659402-25
Inox 316 L
25
1"
33.4
4.55
76.2
38.1
0.46
Béné Inox 659402-32
659402-32
Inox 316 L
32
1"1/4
42.2
4.85
95.2
47.6
0.79
Béné Inox 659402-40
659402-40
Inox 316 L
40
1"1/2
48.3
5.08
114.4
57.2
1.24
Béné Inox 659402-50
659402-50
Inox 316 L
50
2"
60.3
5.54
127.0
63.5
2.10
Béné Inox 659402-65
659402-65
Inox 316 L
65
2"1/2
73.0
7.01
152.4
76.2
4.34
Béné Inox 659402-80
659402-80
Inox 316 L
80
3"
88.9
7.62
171.4
85.7
4.62
Béné Inox 659402-100
659402-100
Inox 316 L
100
4"
114.3
8.56
209.6
104.8
7.28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表