目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58917 - Safety valve with ducted exhaust for liquids, gases and steam - Stainless steel 1.4571 - 1.4408
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
09_soupapes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/09_soupapes/58917.prj},{NB=bene_inox_458917-1510S},{REF=458917-1510S},{PLAGE=0.5 - 150},{DN=15},{DNPOUCES=1/2\"},{DNP1=20.955},{D1=10},{D2=36},{F1=G1/2 M},{F2=G1/2 F},{L1=44},{L2=43},{L3=230},{S1=32},{S2=32},{COEFFICIENT=0.50},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
PLAGE
Pressure range
[bar]
DN
Nominal diameter
[mm]
DNPOUCES
[pouces]
D1
[mm]
D2
[mm]
F1
[pouces]
F2
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S1
[mm]
S2
[mm]
COEFFICIENT
Discharge coefficient
ⁿ/ₐ
Béné Inox 458917-1510
458917-1510
0.5 - 16
15
1/2"
10
36
G1/2 M
G1/2 F
44
43
230
32
32
0.50
Béné Inox 458917-1510S
458917-1510S
0.5 - 150
15
1/2"
10
36
G1/2 M
G1/2 F
44
43
230
32
32
0.50
Béné Inox 458917-2010
458917-2010
0.5 - 16
20
3/4"
10
36
G3/4"M
G3/4"F
44
45
230
32
32
0.50
Béné Inox 458917-2010S
458917-2010S
0.5 - 150
20
3/4"
10
36
G3/4"M
G3/4"F
44
45
230
32
32
0.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表