目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58453D - Vanne papillon à oreilles taraudées avec détection de position - Corps fonte GJS500-7 - Papillon inox CF8M - Joint FKM
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58453d.prj},{NB=bene_inox_458453D-150D_1},{REF=458453D-150D},{MAT=FKM},{TYPE=Détecteurs inductifs},{DN=150},{DNP=6\"},{V=1},{INFOS=INFOTEXTE},{X=7},{PPATH=58459d_52d_53d_54d/58459d_52d_53d_54d_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière joint
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
X
ⁿ/ₐ
Béné Inox 458453D-50D
458453D-50D
FKM
Détecteurs inductifs
50
2"
2
Béné Inox 458453D-65D
458453D-65D
FKM
Détecteurs inductifs
65
2"1/2
3
Béné Inox 458453D-80D
458453D-80D
FKM
Détecteurs inductifs
80
3"
4
Béné Inox 458453D-100D
458453D-100D
FKM
Détecteurs inductifs
100
4"
5
Béné Inox 458453D-135D
458453D-135D
FKM
Détecteurs inductifs
125
5"
6
Béné Inox 458453D-150D
458453D-150D
FKM
Détecteurs inductifs
150
6"
7
Béné Inox 458453M-50M
458453M-50M
FKM
Micro-contacts
50
2"
2
Béné Inox 458453M-65M
458453M-65M
FKM
Micro-contacts
65
2"1/2
3
Béné Inox 458453M-80M
458453M-80M
FKM
Micro-contacts
80
3"
4
Béné Inox 458453M-100M
458453M-100M
FKM
Micro-contacts
100
4"
5
Béné Inox 458453M-135M
458453M-135M
FKM
Micro-contacts
125
5"
6
Béné Inox 458453M-150M
458453M-150M
FKM
Micro-contacts
150
6"
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58829 - Y flanged filter - stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58453 - Butterfly valve with threaded holes - GJS500-7 cast iron bod...
BENE INOX - Stainless steel valves, pipes and fittings
05.06.2024
Model 58453V - Butterfly valve with threaded holes and handweel gear reduce...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58971/58972 - Steam pressure reducing valve - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 58010 - Butterfly valve with locating holes - 2 pieces GJS400 cast ir...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 50510 - Butterfly valve with cast iron body - stainless steel butterf...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
SLK - Linear feeder
Rhein-Nadel-Automation
27.04.2017
rc-1x1 - mobile robot platform
TECHTORY Automation
02.08.2023
Model 58459V - Butterfly valve with threaded holes and handweel gear reduce...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 50690 - Butterfly valve with cast iron body and stainless steel butte...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 58410 - Handwheel gear reducer for butterfly valve
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 58268 - 2 pieces atex class 150 flanged ball valve with iso mounting ...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
I.RCAM - Quick couplings / Cam & groove adapters F - TYPE MALE ADAPTERS Sta...
FG INOX
16.02.2017
Model 58419V - Butterfly valve with locating holes and handweel gear reduce...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表