目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5739 - Spiral gasket for male / female face flange - Stainless steel 316L / Graphite
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/5739es.prj},{NB=bene_inox_957391-80ES},{REF=957391-80ES},{DN=80},{PN=PN10-40},{TYPE=emboitement simple},{D1=120},{D2=90},{D3=99},{E=4.5},{E1=3},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
ⁿ/ₐ
DN
ⁿ/ₐ
PN
Bride
[bar]
TYPE
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
E
[mm]
E1
[mm]
Béné Inox 957391-10ES
957391-10ES
10
PN10-40
emboitement simple
34
18
24
4.5
3
Béné Inox 957391-15ES
957391-15ES
15
PN10-40
emboitement simple
39
23
29
4.5
3
Béné Inox 957391-20ES
957391-20ES
20
PN10-40
emboitement simple
50
28
34
4.5
3
Béné Inox 957391-25ES
957391-25ES
25
PN10-40
emboitement simple
57
35
41
4.5
3
Béné Inox 957391-32ES
957391-32ES
32
PN10-40
emboitement simple
65
43
49
4.5
3
Béné Inox 957391-40ES
957391-40ES
40
PN10-40
emboitement simple
75
50
56
4.5
3
Béné Inox 957391-50ES
957391-50ES
50
PN10-40
emboitement simple
87
61
70
4.5
3
Béné Inox 957391-65ES
957391-65ES
65
PN10-40
emboitement simple
109
77
86
4.5
3
Béné Inox 957391-80ES
957391-80ES
80
PN10-40
emboitement simple
120
90
99
4.5
3
Béné Inox 957391-100ES
957391-100ES
100
PN10-40
emboitement simple
149
115
127
4.5
3
Béné Inox 957391-125ES
957391-125ES
125
PN10-40
emboitement simple
175
140
152
4.5
3
Béné Inox 957391-150ES
957391-150ES
150
PN10-40
emboitement simple
203
167
179
4.5
3
Béné Inox 957391-200ES
957391-200ES
200
PN10-40
emboitement simple
259
216
228
4.5
3
Béné Inox 957391-250ES
957391-250ES
250
PN10-40
emboitement simple
312
267
279
4.5
3
Béné Inox 957391-300ES
957391-300ES
300
PN10-40
emboitement simple
363
318
330
4.5
3
Béné Inox 957391-350ES
957391-350ES
350
PN10-40
emboitement simple
421
360
376
4.5
3
Béné Inox 957391-400ES
957391-400ES
400
PN10-40
emboitement simple
473
410
422
4.5
3
Béné Inox 957391-500ES
957391-500ES
500
PN10-40
emboitement simple
575
510
522
4.5
3
Béné Inox 957391-600ES
957391-600ES
600
PN10-40
emboitement simple
675
610
622
4.5
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表