目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5632 - Thick machined collar - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
05 - Collets ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/05_collets_iso_metriques/5632.prj},{NB=bene_inox_356322-609S10_6.3},{REF=356322-609S10},{MAT=Inox 1.4307},{DN=600},{DNP=24\"},{D1=609.6},{D2=685},{E1=7},{E2=6.3},{L=40.0},{POIDS=13.50},{D3=614.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 356322-21S10
356322-21S10
Inox 1.4307
15
1/2"
21.3
45
3
2.1
7.0
0.02
Béné Inox 356322-2126
356322-2126
Inox 1.4307
15
1/2"
21.3
45
3
2.6
7.0
0.03
Béné Inox 356322-26S10
356322-26S10
Inox 1.4307
20
3/4"
26.9
58
3
2.1
9.0
0.06
Béné Inox 356322-2626
356322-2626
Inox 1.4307
20
3/4"
26.9
58
3
2.6
9.0
0.07
Béné Inox 356322-332
356322-332
Inox 1.4307
25
1"
33.7
68
4
2.0
10.5
0.10
Béné Inox 356322-33S10
356322-33S10
Inox 1.4307
25
1"
33.7
68
4
2.8
10.5
0.11
Béné Inox 356322-3332
356322-3332
Inox 1.4307
25
1"
33.7
68
4
3.2
10.5
0.12
Béné Inox 356322-422
356322-422
Inox 1.4307
32
1"1/4
42.4
78
4
2.0
14.0
0.14
Béné Inox 356322-42S10
356322-42S10
Inox 1.4307
32
1"1/4
42.4
78
4
2.8
14.0
0.15
Béné Inox 356322-4232
356322-4232
Inox 1.4307
32
1"1/4
42.4
78
4
3.2
14.0
0.15
Béné Inox 356322-482
356322-482
Inox 1.4307
40
1"1/2
48.3
88
4
2.0
14.0
0.17
Béné Inox 356322-48S10
356322-48S10
Inox 1.4307
40
1"1/2
48.3
88
4
2.8
14.0
0.18
Béné Inox 356322-4832
356322-4832
Inox 1.4307
40
1"1/2
48.3
88
4
3.2
14.0
0.18
Béné Inox 356322-602
356322-602
Inox 1.4307
50
2"
60.3
102
4
2.0
16.0
0.23
Béné Inox 356322-60S10
356322-60S10
Inox 1.4307
50
2"
60.3
102
4
2.8
16.0
0.24
Béné Inox 356322-6029
356322-6029
Inox 1.4307
50
2"
60.3
102
4
2.9
16.0
0.24
Béné Inox 356322-6036
356322-6036
Inox 1.4307
50
2"
60.3
102
4
3.6
16.0
0.25
Béné Inox 356322-762
356322-762
Inox 1.4307
65
2"1/2
76.1
122
5
2.0
19.0
0.33
Béné Inox 356322-7629
356322-7629
Inox 1.4307
65
2"1/2
76.1
122
5
2.9
19.0
0.35
Béné Inox 356322-76S10
356322-76S10
Inox 1.4307
65
2"1/2
76.1
122
5
3.1
19.0
0.35
Béné Inox 356322-7636
356322-7636
Inox 1.4307
65
2"1/2
76.1
122
5
3.6
19.0
0.37
Béné Inox 356322-882
356322-882
Inox 1.4307
80
3"
88.9
133
5
2.0
23.0
0.47
Béné Inox 356322-8829
356322-8829
Inox 1.4307
80
3"
88.9
133
5
2.9
23.0
0.49
Béné Inox 356322-88S10
356322-88S10
Inox 1.4307
80
3"
88.9
133
5
3.1
23.0
0.49
Béné Inox 356322-884
356322-884
Inox 1.4307
80
3"
88.9
133
5
4.0
23.0
0.52
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表