目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5455 - Reducing union - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5455.prj},{NB=bene_inox_454557-128},{REF=454557-128},{D1=12},{D2=8},{L1=47.8},{L2=8.7},{S1=22},{S2=22},{S3=16},{POIDS=0.13},{X=5},{Y=2},{PPATH=5455/5455_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
POIDS
[kg]
Béné Inox 454557-106
454557-106
10
6
44.5
12
19
18
14
0.10
Béné Inox 454557-128
454557-128
12
8
47.8
8.7
22
22
16
0.13
Béné Inox 454557-1210
454557-1210
12
10
48.7
8.7
22
22
19
0.14
Béné Inox 454557-1612
454557-1612
16
12
52.0
4.8
25
24
22
0.16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表