目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5430 - Orientable elbow union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
01 - Raccords à simple bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/01_raccords_a_simple_bague_serie_l/5430.prj},{NB=bene_inox_454307-18},{REF=454307-18},{SERIE=L},{PN=315},{D=18},{L1=40},{L2=23.5},{S1=32},{S2=24},{S3=32},{POIDS=0.23},{PPATH=5430/5430_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
SERIE
ⁿ/ₐ
PN
[bar]
D
[mm]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
POIDS
[kg]
Béné Inox 454307-6
454307-6
L
315
6
27
12.0
14
12
14
0.04
Béné Inox 454307-8
454307-8
L
315
8
29
14.0
17
12
17
0.05
Béné Inox 454307-10
454307-10
L
315
10
30
15.0
19
14
19
0.07
Béné Inox 454307-12
454307-12
L
315
12
32
17.0
22
17
22
0.09
Béné Inox 454307-15
454307-15
L
315
15
36
21.0
27
19
27
0.15
Béné Inox 454307-18
454307-18
L
315
18
40
23.5
32
24
32
0.23
Béné Inox 454307-14
454307-14
S
630
14
40
22.0
27
19
27
0.19
Béné Inox 454307-16
454307-16
S
400
16
43
24.5
30
24
30
0.24
Béné Inox 454307-20
454307-20
S
400
20
48
26.5
36
27
36
0.37
Béné Inox 454307-25
454307-25
S
400
25
54
30.0
46
36
46
0.73
Béné Inox 454307-30
454307-30
S
400
30
62
35.5
50
41
50
0.97
Béné Inox 454307-38
454307-38
S
315
38
72
41.0
60
50
60
1.39
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表