目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5133 - Unions conical seat (casting) BW / Female - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
51 - Raccords union
03 - Raccords union moulés à portée conique
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/51_raccords_union/03_raccord_union_moules_a_portee_conique/5133.prj},{NB=bene_inox_451334-20},{REF=451334-20},{MAT=Inox 316},{DN=20},{D1=26.9},{D2=21.5},{F=3/4\"},{L=50.0},{S1=47},{S2=32},{KG=0.270},{INFOS=INFOTEXTE},{A=17.100},{B=18.300},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
F
[Pouces]
L
[mm]
S1
[mm]
S2
[mm]
KG
Poids
[kg]
Béné Inox 451334-8
451334-8
Inox 316
8
13.5
10.0
1/4"
35.5
30
18
0.090
Béné Inox 451334-10
451334-10
Inox 316
10
17.2
12.7
3/8"
38.0
35
22
0.110
Béné Inox 451334-15
451334-15
Inox 316
15
21.3
16.7
1/2"
42.0
42
27
0.190
Béné Inox 451334-20
451334-20
Inox 316
20
26.9
21.5
3/4"
50.0
47
32
0.270
Béné Inox 451334-25
451334-25
Inox 316
25
33.7
26.5
1"
50.0
54
39
0.320
Béné Inox 451334-32
451334-32
Inox 316
32
42.4
35.8
1"1/4
59.0
72
48
0.670
Béné Inox 451334-40
451334-40
Inox 316
40
48.3
42.0
1"1/2
64.0
78
55
0.730
Béné Inox 451334-50
451334-50
Inox 316
50
60.3
53.3
2"
69.0
92
67
1.120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表