目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50143 - 3 pieces F/F ball valve (58463) with stainless steel pneumatic actuator (50802)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50143.prj},{NB=bene_inox_450143-50SE_1},{REF=450143-50SE},{TYPE=Simple effet},{V=1},{DN=50},{DNPOUCES=2\"},{L1=140},{L2=205},{L3=241},{L4=106},{POIDS=12.78},{PPATH=50143/50143_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450143-8SE
450143-8SE
Simple effet
8
1/4"
75
129
141
71
3.05
Béné Inox 450143-10SE
450143-10SE
Simple effet
10
3/8"
75
129
141
71
3.12
Béné Inox 450143-15SE
450143-15SE
Simple effet
15
1/2"
75
129
141
71
3.18
Béné Inox 450143-20SE
450143-20SE
Simple effet
20
3/4"
81
140
164
81
4.42
Béné Inox 450143-25SE
450143-25SE
Simple effet
25
1"
90
165
210
95
7.00
Béné Inox 450143-32SE
450143-32SE
Simple effet
32
1"1/4
110
173
210
95
7.63
Béné Inox 450143-40SE
450143-40SE
Simple effet
40
1"1/2
122
179
210
95
8.50
Béné Inox 450143-50SE
450143-50SE
Simple effet
50
2"
140
205
241
106
12.78
Béné Inox 450143-8DE
450143-8DE
Double effet
8
1/4"
75
129
141
71
3.05
Béné Inox 450143-10DE
450143-10DE
Double effet
10
3/8"
75
129
141
71
3.12
Béné Inox 450143-15DE
450143-15DE
Double effet
15
1/2"
75
129
141
71
3.18
Béné Inox 450143-20DE
450143-20DE
Double effet
20
3/4"
81
129
141
71
3.42
Béné Inox 450143-25DE
450143-25DE
Double effet
25
1"
90
147
164
81
4.87
Béné Inox 450143-32DE
450143-32DE
Double effet
32
1"1/4
110
155
164
81
5.50
Béné Inox 450143-40DE
450143-40DE
Double effet
40
1"1/2
122
179
210
95
8.50
Béné Inox 450143-50DE
450143-50DE
Double effet
50
2"
140
191
210
95
10.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50802 - 90° pneumatic actuator - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58259 - 3 pieces ATEX flanged ball valve with ISO mounting pad - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 50072 - 3 pieces BW ball valve (58192) with aluminium pneumatic actu...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50073 - 3 pieces F/F ball valve (58183) with stainless steel pneumat...
BENE INOX - Stainless steel valves, pipes and fittings
04.06.2021
Keyboard (industrial PC)
SIEMENS
04.05.2022
8805 - Ball valve / Butterfly valve with pneumatic rotary actuator
Buerkert
08.12.2023
CRQH-(ASM) - Ball valve with drive unit
Festo
19.02.2021
MSB1 - 2-port standard bore
CKD
13.07.2023
Cable, line (accessories, unspecified)
SIEMENS
04.05.2022
Modèle 50051 - 2 pieces f / f ball valve (58308) with pneumatic stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50142 - 3 pieces BW ball valve (58472) with aluminium pneumatic actu...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50074 - 3 pieces SW ball valve (58191) with stainless steel pneumati...
BENE INOX - Stainless steel valves, pipes and fittings
04.06.2021
CHB-V/CHB-X - 2-port standard bore with solenoid valve
CKD
13.07.2023
Modèle 50075 - 3 pieces BW ball valve (58192) with stainless steel pneumati...
BENE INOX - Stainless steel valves, pipes and fittings
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表