目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50092 - 3 pieces SW ball valve (58191) with positioning IP66 electric actuator (50842)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50092.prj},{NB=bene_inox_450092-65A_1},{REF=450092-65A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=65},{DNPOUCES=2\"1/2},{L1=185},{L2=276},{L3=151},{L4=128},{TEMPS=119},{POIDS=10.80},{PPATH=50092/50092_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450092-8A
450092-8A
100-230V 50/60 Hz et 100-...
8
1/4"
75
194
136
92
25
1.72
Béné Inox 450092-10A
450092-10A
100-230V 50/60 Hz et 100-...
10
3/8"
75
194
136
92
25
1.72
Béné Inox 450092-15A
450092-15A
100-230V 50/60 Hz et 100-...
15
1/2"
75
194
136
92
25
1.78
Béné Inox 450092-20A
450092-20A
100-230V 50/60 Hz et 100-...
20
3/4"
80
201
136
92
25
2.02
Béné Inox 450092-25A
450092-25A
100-230V 50/60 Hz et 100-...
25
1"
90
235
151
128
40
3.57
Béné Inox 450092-32A
450092-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
110
239
151
128
40
4.20
Béné Inox 450092-40A
450092-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
120
248
151
128
79
5.05
Béné Inox 450092-50A
450092-50A
100-230V 50/60 Hz et 100-...
50
2"
140
254
151
128
119
6.70
Béné Inox 450092-65A
450092-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
185
276
151
128
119
10.80
Béné Inox 450092-8B
450092-8B
15-30V 50/60 Hz et 12-48V...
8
1/4"
75
194
136
92
25
1.72
Béné Inox 450092-10B
450092-10B
15-30V 50/60 Hz et 12-48V...
10
3/8"
75
194
136
92
25
1.72
Béné Inox 450092-15B
450092-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
75
194
136
92
25
1.78
Béné Inox 450092-20B
450092-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
80
201
136
92
25
2.02
Béné Inox 450092-25B
450092-25B
15-30V 50/60 Hz et 12-48V...
25
1"
90
235
151
128
40
3.57
Béné Inox 450092-32B
450092-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
110
239
151
128
40
4.20
Béné Inox 450092-40B
450092-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
120
248
151
128
79
5.05
Béné Inox 450092-50B
450092-50B
15-30V 50/60 Hz et 12-48V...
50
2"
140
254
151
128
119
6.70
Béné Inox 450092-65B
450092-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
185
276
151
128
119
10.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表