目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 725301A - Hexagon nut - Aluminium P60 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 25 - Aluminum fasteners
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_25/725301a.prj},{NB=bene_inox_725301A-10},{REF=725301A-10},{MAT=Aluminium P60},{D=M10},{H=8.0},{E=18.9},{S=17.0},{PAS=1,5},{WEB=https://www.bene-inox.com},{DX=10.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
[mm]
E
ⁿ/ₐ
S
[mm]
PAS
[mm]
Béné Inox 725301A-6
725301A-6
Aluminium P60
M6
5.0
11.05
10.0
1
Béné Inox 725301A-8
725301A-8
Aluminium P60
M8
6.0
14.38
13.0
1,25
Béné Inox 725301A-10
725301A-10
Aluminium P60
M10
8.0
18.9
17.0
1,5
Béné Inox 725301A-12
725301A-12
Aluminium P60
M12
10.0
21.1
19.0
1,75
Béné Inox 725301A-14
725301A-14
Aluminium P60
M14
11.0
24.49
22.0
2
Béné Inox 725301A-16
725301A-16
Aluminium P60
M16
13.0
26.75
24.0
2
Béné Inox 725301A-20
725301A-20
Aluminium P60
M20
16.0
32.95
30.0
2,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 725401 - Plain stamped washer - Aluminium AG3 - DIN 125A
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410101 - Hexagon head screw - Stainless A4 - DIN 933- ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 725301B - Hexagon nut - Aluminium P40 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 70201 - Rondelle plate normale grade A - Acier 200 HV - Zn - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SL-RSCB, SH-RSCB, SHD-RSCB - (Precision Cleaning) Hex Bolt - M4 - M16, Coar...
Misumi
01.06.2023
SLMNA - Nuts
SAMLO
24.03.2023
Modèle 216543 - Plain stamped washer for high temperature - Stainless steel...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
JIS B 1181 C - Hexagon nuts, C
Chinese Manufacturers
27.05.2014
9522-P - MBSPP Hex Plug
Brennan Industries
28.01.2021
5404 - MP-MP Hex Nipple
Brennan Industries
28.01.2021
MSK - hex nut
Festo
29.08.2023
DIN 934 - Hex nut
Chinese Manufacturers
27.05.2014
DIN 934 - Hex nut
Chinese Manufacturers
27.05.2014
RSCBP PEEKBT PPSBT - Hex bolts
STAMPINGMASTERS
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表