目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 218711 - Grooved pin half length taper grooved - Stainless steel A1 - DIN 1472 - ISO 8745
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 18 - Pins
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_18/a1/218711.prj},{NB=bene_inox_218711-4X25},{REF=218711-4X25},{D=4.0},{L=25},{C=0.50},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L
[mm]
C
[mm]
Béné Inox 218711-2X6
218711-2X6
2.0
6
0.25
Béné Inox 218711-2X8
218711-2X8
2.0
8
0.25
Béné Inox 218711-2X10
218711-2X10
2.0
10
0.25
Béné Inox 218711-2X12
218711-2X12
2.0
12
0.25
Béné Inox 218711-2X16
218711-2X16
2.0
16
0.25
Béné Inox 218711-2X18
218711-2X18
2.0
18
0.25
Béné Inox 218711-2X20
218711-2X20
2.0
20
0.25
Béné Inox 218711-2,5X6
218711-2,5X6
2.5
6
0.30
Béné Inox 218711-2,5X8
218711-2,5X8
2.5
8
0.30
Béné Inox 218711-2,5X10
218711-2,5X10
2.5
10
0.30
Béné Inox 218711-2,5X12
218711-2,5X12
2.5
12
0.30
Béné Inox 218711-2,5X16
218711-2,5X16
2.5
16
0.30
Béné Inox 218711-2,5X18
218711-2,5X18
2.5
18
0.30
Béné Inox 218711-2,5X20
218711-2,5X20
2.5
20
0.30
Béné Inox 218711-3X6
218711-3X6
3.0
6
0.40
Béné Inox 218711-3X8
218711-3X8
3.0
8
0.40
Béné Inox 218711-3X10
218711-3X10
3.0
10
0.40
Béné Inox 218711-3X12
218711-3X12
3.0
12
0.40
Béné Inox 218711-3X16
218711-3X16
3.0
16
0.40
Béné Inox 218711-3X18
218711-3X18
3.0
18
0.40
Béné Inox 218711-3X20
218711-3X20
3.0
20
0.40
Béné Inox 218711-3X25
218711-3X25
3.0
25
0.40
Béné Inox 218711-4X8
218711-4X8
4.0
8
0.50
Béné Inox 218711-4X10
218711-4X10
4.0
10
0.50
Béné Inox 218711-4X12
218711-4X12
4.0
12
0.50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表