目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 217521 - Lab washer with long tab - Stainless steel A2 - NF E 25-540
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 17 - Tab washers
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_17/217521.prj},{NB=bene_inox_217521-16},{REF=217521-16},{MAT=Acier inoxydable A2},{D=16},{D1=18.0},{B=34},{C=32},{F=15},{R=5.0},{G=21.0},{M=1},{S1=1.0},{S2=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Diameter
[mm]
C
Length
[mm]
F
Length
[mm]
G
Length
[mm]
S
[mm]
Béné Inox 217521-4
217521-4
Acier inoxydable A2
4
4.5
10
4
6.8
0.5
Béné Inox 217521-5
217521-5
Acier inoxydable A2
5
5.5
13
5
7.0
0.5
Béné Inox 217521-6
217521-6
Acier inoxydable A2
6
7.0
16
6
8.0
0.5
Béné Inox 217521-8
217521-8
Acier inoxydable A2
8
9.0
18
8
11.0
1.0
Béné Inox 217521-10
217521-10
Acier inoxydable A2
10
11.0
22
9
14.0
1.0
Béné Inox 217521-12
217521-12
Acier inoxydable A2
12
14.0
25
12
17.0
1.0
Béné Inox 217521-14
217521-14
Acier inoxydable A2
14
16.0
28
13
19.0
1.0
Béné Inox 217521-16
217521-16
Acier inoxydable A2
16
18.0
32
15
21.0
1.0
Béné Inox 217521-18
217521-18
Acier inoxydable A2
18
20.0
36
16
23.0
1.0
Béné Inox 217521-20
217521-20
Acier inoxydable A2
20
22.0
40
18
26.0
1.0
Béné Inox 217521-22
217521-22
Acier inoxydable A2
22
24.0
45
20
28.0
1.0
Béné Inox 217521-24
217521-24
Acier inoxydable A2
24
27.0
48
22
31.0
1.5
Béné Inox 217521-27
217521-27
Acier inoxydable A2
27
30.0
55
24
34.0
1.5
Béné Inox 217521-30
217521-30
Acier inoxydable A2
30
33.0
60
26
38.0
1.5
Béné Inox 217521-33
217521-33
Acier inoxydable A2
33
36.0
65
29
41.0
1.5
Béné Inox 217521-36
217521-36
Acier inoxydable A2
36
39.0
70
31
45.0
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表