目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216517 - Spring lock washer type "B"- Stainless steel A2 - DIN 137 B
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216517.prj},{NB=bene_inox_216517-6},{REF=216517-6},{MAT=Acier inoxydable A2},{D=6.0},{D1=6.4},{D2=12},{S=0.5},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 216517-2,5
216517-2,5
Acier inoxydable A2
2.5
2.7
5
0.3
Béné Inox 216517-3X6
216517-3X6
Acier inoxydable A2
3.0
3.2
6
0.4
Béné Inox 216517-3X8
216517-3X8
Acier inoxydable A2
3.0
3.2
8
0.4
Béné Inox 216517-4
216517-4
Acier inoxydable A2
4.0
4.3
9
0.5
Béné Inox 216517-5
216517-5
Acier inoxydable A2
5.0
5.3
11
0.5
Béné Inox 216517-6
216517-6
Acier inoxydable A2
6.0
6.4
12
0.5
Béné Inox 216517-8
216517-8
Acier inoxydable A2
8.0
8.4
15
0.8
Béné Inox 216517-10
216517-10
Acier inoxydable A2
10.0
10.5
21
1.0
Béné Inox 216517-12
216517-12
Acier inoxydable A2
12.0
13.0
24
1.2
Béné Inox 216517-14
216517-14
Acier inoxydable A2
14.0
15.0
28
1.6
Béné Inox 216517-16
216517-16
Acier inoxydable A2
16.0
17.0
30
1.6
Béné Inox 216517-20
216517-20
Acier inoxydable A2
20.0
21.0
36
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表