目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 214654 - Cylindrical coupling nut - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 14 - Threaded rods
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_14/a2/214654.prj},{NB=bene_inox_214654-12},{REF=214654-12},{D=M12},{DE=15},{L=35},{DX=12.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
D
-
ⁿ/ₐ
DE
[mm]
L
[mm]
Béné Inox 214654-6
214654-6
M6
10
20
Béné Inox 214654-8
214654-8
M8
11
30
Béné Inox 214654-10
214654-10
M10
13
30
Béné Inox 214654-12
214654-12
M12
15
35
Béné Inox 214654-14
214654-14
M14
18
40
Béné Inox 214654-16
214654-16
M16
22
40
Béné Inox 214654-18
214654-18
M18
24
40
Béné Inox 214654-20
214654-20
M20
30
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 25111 - Hexagon socket button head cap screw with flange 10.9 cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 214650 - Tige filetée (longueur 1 mètre) - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 43991 - CYLINDRICAL COUPLING NUT ZINC PLATED STEEL
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8class -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 5235 - Weld end hexagonal nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5232 - Coupling - DIN 2986 - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 5290 - Welding nipple with BSPP thread - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 214649 - Left hand threaded rod - Length : 1 m - Stainless steel A2 ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
LBS, LBSA - Spacers for Linear Bushings
Misumi
31.05.2023
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BCA - Splined bush - Steel
HPC
17.02.2022
Modèle 410101 - Hexagon head screw - Stainless A4 - DIN 933- ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 219660 - Threaded stud for drawn arc welding - Stainless steel A2 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表