目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 214652 - Threaded rod - Length : 3m - Stainless steel A2 - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 14 - Threaded rods
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_14/a2/214652.prj},{NB=bene_inox_214652-18},{REF=214652-18},{MAT=Acier inoxydable A2},{D=M18},{DX=18},{L=3000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
L
[mm]
Béné Inox 214652-6
214652-6
Acier inoxydable A2
M6
3000
Béné Inox 214652-8
214652-8
Acier inoxydable A2
M8
3000
Béné Inox 214652-10
214652-10
Acier inoxydable A2
M10
3000
Béné Inox 214652-12
214652-12
Acier inoxydable A2
M12
3000
Béné Inox 214652-14
214652-14
Acier inoxydable A2
M14
3000
Béné Inox 214652-16
214652-16
Acier inoxydable A2
M16
3000
Béné Inox 214652-18
214652-18
Acier inoxydable A2
M18
3000
Béné Inox 214652-20
214652-20
Acier inoxydable A2
M20
3000
Béné Inox 214652-22
214652-22
Acier inoxydable A2
M22
3000
Béné Inox 214652-24
214652-24
Acier inoxydable A2
M24
3000
Béné Inox 214652-27
214652-27
Acier inoxydable A2
M27
3000
Béné Inox 214652-30
214652-30
Acier inoxydable A2
M30
3000
Béné Inox 214652-33
214652-33
Acier inoxydable A2
M33
3000
Béné Inox 214652-36
214652-36
Acier inoxydable A2
M36
3000
Béné Inox 214652-39
214652-39
Acier inoxydable A2
M39
3000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表