目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modéle 212430 - Self drilling screw Pozidriv cross recess pan head - Stainless steel A2 - DIN 7504 M
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 12 - Self tapping screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_12/a2/212430.prj},{NB=bene_inox_212430-4,2X19},{REF=212430-4,2X19},{DXL=4.2x19},{MAT=Inox A2},{IDNR=},{KR=1},{D=4.2},{DK=8.2},{L=19.0},{D3=3.100},{P=1.400},{LG=10.300},{DP=3.600},{A=1.400},{K=3.05},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.400},{M=2.900},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DK
Head diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 212430-3,5X9,5
212430-3,5X9,5
3.5x9.5
Inox A2
3.5
6.9
9.5
2.60
Béné Inox 212430-3,5X13
212430-3,5X13
3.5x13
Inox A2
3.5
6.9
13.0
2.60
Béné Inox 212430-3,5X16
212430-3,5X16
3.5x16
Inox A2
3.5
6.9
16.0
2.60
Béné Inox 212430-3,5X19
212430-3,5X19
3.5x19
Inox A2
3.5
6.9
19.0
2.60
Béné Inox 212430-3,5X25
212430-3,5X25
3.5x25
Inox A2
3.5
6.9
25.0
2.60
Béné Inox 212430-3,9X13
212430-3,9X13
3.9x13
Inox A2
3.9
7.5
13.0
2.80
Béné Inox 212430-3,9X16
212430-3,9X16
3.9x16
Inox A2
3.9
7.5
16.0
2.80
Béné Inox 212430-3,9X19
212430-3,9X19
3.9x19
Inox A2
3.9
7.5
19.0
2.80
Béné Inox 212430-3,9X22
212430-3,9X22
3.9x22
Inox A2
3.9
7.5
22.0
2.80
Béné Inox 212430-3,9X25
212430-3,9X25
3.9x25
Inox A2
3.9
7.5
25.0
2.80
Béné Inox 212430-3,9X32
212430-3,9X32
3.9x32
Inox A2
3.9
7.5
32.0
2.80
Béné Inox 212430-4,2X13
212430-4,2X13
4.2x13
Inox A2
4.2
8.2
13.0
3.05
Béné Inox 212430-4,2X16
212430-4,2X16
4.2x16
Inox A2
4.2
8.2
16.0
3.05
Béné Inox 212430-4,2X19
212430-4,2X19
4.2x19
Inox A2
4.2
8.2
19.0
3.05
Béné Inox 212430-4,2X25
212430-4,2X25
4.2x25
Inox A2
4.2
8.2
25.0
3.05
Béné Inox 212430-4,2X32
212430-4,2X32
4.2x32
Inox A2
4.2
8.2
32.0
3.05
Béné Inox 212430-4,2X38
212430-4,2X38
4.2x38
Inox A2
4.2
8.2
38.0
3.05
Béné Inox 212430-4,8X13
212430-4,8X13
4.8x13
Inox A2
4.8
9.5
13.0
3.55
Béné Inox 212430-4,8X16
212430-4,8X16
4.8x16
Inox A2
4.8
9.5
16.0
3.55
Béné Inox 212430-4,8X19
212430-4,8X19
4.8x19
Inox A2
4.8
9.5
19.0
3.55
Béné Inox 212430-4,8X22
212430-4,8X22
4.8x22
Inox A2
4.8
9.5
22.0
3.55
Béné Inox 212430-4,8X25
212430-4,8X25
4.8x25
Inox A2
4.8
9.5
25.0
3.55
Béné Inox 212430-4,8X32
212430-4,8X32
4.8x32
Inox A2
4.8
9.5
32.0
3.55
Béné Inox 212430-4,8X38
212430-4,8X38
4.8x38
Inox A2
4.8
9.5
38.0
3.55
Béné Inox 212430-4,8X45
212430-4,8X45
4.8x45
Inox A2
4.8
9.5
45.0
3.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 212407 - Six lobes recessed pan head self tapping screw - Stainless ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modéle 212432 - Self drilling screw countersunk head "Pozidriv" recess - St...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 212429 - Self drilling screw pan head Phillips recess - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 212440 - Self drilling screw pan head Pozidriv recess - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Model 5312 - Half coupling NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
Reference 62430 - Pan head self drilling screw cross recess Pozidrive - DIN...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 62432 - Countersunk head self drilling screw cross recess Pozidrive -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 34771 - DRILLEX PAN HEAD SELF DRILLING CROSS RECESS "PHILLIPS" ZINC P...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
BOX-CBSST - (Box Set) Low Head Hexagon Socket Cap Screws Stainless
Misumi
30.06.2021
Modèle 212412 - Phillips cross recessed raised countersunk head self tappin...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 212406 - Phillips cross recessed pan head tapping screw - Stainless ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表