目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
Kanalsensor CO₂ / VOC
BELIMO EMEA
Sensors
Duct Sensors (Air)
Powered by
CAD模型選擇
{belimo/03_sensoren_zaehler/kanalsensoren_luft/kanalsensor20co2_voc_aktiv_12.prj},{NB=22DCV-11 (0)},{SA810ID03=22DCV-11},{SA700ID05=0},{SA700ID06=50},{SA700ID13=0},{SA700ID14=50},{SA700ID18=95.000},{SA010ID04=Belimo},{DEEPLINK=22DCV11},{PREVIEW=../../png/pic_eu_22dt_1_22dc_1_01_4c.png},{SA810ID10=Kanalsensor CO2 / VOC aktiv, 0...5 V, 0...10 V, Sondenlänge 150 mm, Sondendurchmesser 19.5 mm},{SA100ID04=Anlagenautomation},{SA110ID04=Kanalsensor CO2},{SA200ID03=Aktive Sensoren},{SA300ID03=Montageplatte, Montageclip},{SA400ID03=Kunststoff},{SA700ID04=22DCV-11, Kanalsensor CO2 / VOC aktiv},{SA810ID04=22DCV-11},{SA810ID06=},{LOD_DEU=0,'Low',1,'High'},{SA010ID01=010},{SA010ID02=51},{SA010ID06=www.belimo.eu},{SA100ID01=100},{SA100ID02=1},{SA110ID01=110},{LOD=0},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA810ID03
Manufacturer order number
ⁿ/ₐ
SA810ID10
Description/supplementary text for the order number
ⁿ/ₐ
22DCV-11
Belimo
22DCV-11
Kanalsensor CO2 / VOC akt...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表