ss 74401 001 - Stewart Connector
Bel Fuse
Stewart Connector
SS-74401-001
Powered by
CAD模型選擇
{belfuse/stewart_connector/ss_74401_001/ss_74401_001.prj},{NB=SS-74401-001},{PN=SS-74401-001},{DESC=Modular Jack, Standard, Horizontal (90), 8P 8C, PG4 Shielded, LEDs},{PT=Single Port Jack},{PERFORMANCE=Standard},{PORTS=1},{PO=Tab Up},{ORIENTATION=Horizontal},{CONTACT=8},{POSITIONS=8},{LED=YG},{SHA256=diwh6kz2r/eE6qUO6izn3DHyWUzGJp+NK41xHJ3ge2M=},{INAME=00042__ss2d744012d0012estp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PERFORMANCE
Performance
ⁿ/ₐ
PORTS
Ports
ⁿ/ₐ
PO
Port Opening
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CONTACT
Contact
ⁿ/ₐ
POSITIONS
Positions
ⁿ/ₐ
LED
Led
ⁿ/ₐ
SS-74401-001
SS-74401-001
Modular Jack, Standard, H...
Single Port Jack
Standard
1
Tab Up
Horizontal
8
8
YG
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
29.05.2024
EHT - EHT Series - (2,00 mm) .0787" Shrouded IDC Ejector Header
Samtec
20.09.2023
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
TW-SM Series - TW-SM Series - 2,00 mm Flex Stack, Flexible Board Stacker, S...
Samtec
06.06.2023
CLP Series - CLP Series - (1,27 mm) .050'' Low Profile Dual Wipe Socket
Samtec
14.09.2020
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
EHF - EHF - Series (1,27 mm) .050" Shrouded & Ejector IDC Header
Samtec
20.09.2023
ESQ Series - ESQ Series - (2,54 mm) .100'' Elevated Socket
Samtec
01.08.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表