SS-7188V-A-NF
Bel Fuse
Stewart Connector
SS-7188V-A-NF
Powered by
CAD模型選擇
{belfuse/stewart_connector/ss_7188v_a_nf/ss_7188v_a_nf.prj},{NB=SS-7188V-A-NF},{SHA256=lAkMFuT81ji+N7NbrPg4VMexXkEZ8SeLD5BkmxmJIBo=},{INAME=00063__ss2d7188v2da2dnf},{PN=SS-7188V-A-NF},{DESC=Modular Jack, CAT5E, Vertical (180), 8P 8C, Unshielded},{PT=Single Port Jack},{PERMORMANCE=CAT5e},{ORIENTATION=Vertical},{PORTS=1},{PORTOPENING=N/A},{LED=N/A},{CONTACTS=8},{POSITIONS=8},{PROFILE=Low},{KEYING=N/A},{SST=N/A},{SHIELD=No},{ST=N/A},{FLANGE=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PERMORMANCE
Performance
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PORTS
Ports
ⁿ/ₐ
PORTOPENING
Port Opening
ⁿ/ₐ
LED
ⁿ/ₐ
CONTACTS
Contacts
ⁿ/ₐ
POSITIONS
Positions
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
SST
Side Solder Tails
ⁿ/ₐ
SHIELD
Shield
ⁿ/ₐ
ST
Shield Type
ⁿ/ₐ
FLANGE
Flange
ⁿ/ₐ
SS-7188V-A-NF
SS-7188V-A-NF
Modular Jack, CAT5E, Vert...
Single Port Jack
CAT5e
Vertical
1
N/A
N/A
8
8
Low
N/A
N/A
No
N/A
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
29.05.2024
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
MTSW Series - MTSW Series - (2,54 mm) .100" Modified .025" Square Post Head...
Samtec
14.09.2020
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
19.08.2021
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
TW-SM Series - TW-SM Series - 2,00 mm Flex Stack, Flexible Board Stacker, S...
Samtec
06.06.2023
ERM8 Series - ERM8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed H...
Samtec
02.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表