ss 60300 014 - Stewart Connector
Bel Fuse
Stewart Connector
SS-60300-014
Powered by
CAD模型選擇
{belfuse/stewart_connector/ss_60300_014/ss_60300_014.prj},{NB=SS-60300-014},{PN=SS-60300-014},{DESC=Modular Jack, CAT6a, Vertical (180), 8P 8C, PG4 Shielded},{PT=Single Port Jack},{PERFORMANCE=CAT6a},{PORTS=1},{PO=N/A},{ORIENTATION=Vertical},{CONTACT=8},{POSITIONS=8},{LED=N/A},{SHA256=8C96xuZSqQw3f6+uN8oPo+Mdu4IS1/9TsuGXN6AVzGk=},{INAME=00021__ss2d603002d0142estp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PERFORMANCE
Performance
ⁿ/ₐ
PORTS
Ports
ⁿ/ₐ
PO
Port Opening
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CONTACT
Contact
ⁿ/ₐ
POSITIONS
Positions
ⁿ/ₐ
LED
Led
ⁿ/ₐ
SS-60300-014
SS-60300-014
Modular Jack, CAT6a, Vert...
Single Port Jack
CAT6a
1
N/A
Vertical
8
8
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
15.05.2024
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
CLP Series - CLP Series - (1,27 mm) .050'' Low Profile Dual Wipe Socket
Samtec
14.09.2020
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
SSM Series - SSM Series - (2,54 mm) .100" Tiger Claw™ Surface Mount Socket
Samtec
03.11.2021
BCS - BCS Series - (2,54 mm) .100" Tiger Claw™ Pass-Through Socket
Samtec
20.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表