SS-52000-004
Bel Fuse
Stewart Connector
SS-52000-004
Powered by
CAD模型選擇
{belfuse/stewart_connector/ss_52000_004/ss_52000_004.prj},{NB=SS-52000-004},{SHA256=4Q+Rm5bC+5QbJbee1XzpbYyE1noAWF34Z9ol7JZdYCI=},{INAME=00007__ss2d520002d004},{PN=SS-52000-004},{DESC=USB 3.0 A Connector, 1 Port, Vertical Receptacle, Shielded},{PERMORMANCE=USB 3.0 A},{ORIENTATION=Vertical},{PORTS=1},{SHIELD=Yes},{CONNT=USB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PERMORMANCE
Performance
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PORTS
Ports
ⁿ/ₐ
SHIELD
Shield
ⁿ/ₐ
CONNT
Connector Type
ⁿ/ₐ
SS-52000-004
SS-52000-004
USB 3.0 A Connector, 1 P...
USB 3.0 A
Vertical
1
Yes
USB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
29.05.2024
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
SEAM Series - SEAM Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
11.03.2022
SSM Series - SSM Series - (2,54 mm) .100" Tiger Claw™ Surface Mount Socket
Samtec
03.11.2021
CLP Series - CLP Series - (1,27 mm) .050'' Low Profile Dual Wipe Socket
Samtec
14.09.2020
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
19.08.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表