ss 39200 021 - Stewart Connector
Bel Fuse
Stewart Connector
SS-39200-021
Powered by
CAD模型選擇
{belfuse/stewart_connector/ss_39200_021/ss_39200_021.prj},{NB=SS-39200-021},{PN=SS-39200-021},{DESC=Modular Plug | Cat6a | 8P 8C | Shielded | .036-.042 Conductors},{PT=Plug},{PERFORMANCE=Cat6a},{CONDTYPE=Solid/Stranded},{CONDSIZE=.036 - .042},{SHA256=Qmith9Kf99A3FdLAYfgpoyb48PguEsgdEBXbko69Li0=},{INAME=00013__ss2d392002d021}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PERFORMANCE
Performance
ⁿ/ₐ
CONDTYPE
Conductor Type
ⁿ/ₐ
CONDSIZE
Conductor Size
[Inch]
SS-39200-021
SS-39200-021
Modular Plug | Cat6a | 8P...
Plug
Cat6a
Solid/Stranded
.036 - .042
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SS-39200-064
Bel Fuse
12.01.2022
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
FHP Series - FHP Series - (3,96 mm) .156" Power Sockets
Samtec
20.09.2023
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
SMM - SMM Series - (1,27 mm) .050" Tiger Eye™ Socket Strip
Samtec
23.05.2022
FTR Series - .050" X .100" Surface Mount Micro Terminal Strip
Samtec
20.09.2023
ESQ Series - ESQ Series - (2,54 mm) .100'' Elevated Socket
Samtec
01.08.2018
BCS - BCS Series - (2,54 mm) .100" Tiger Claw™ Pass-Through Socket
Samtec
20.09.2023
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
SSQ Series - SSQ Series - (2,54 mm) .100" Through-Hole .025" Square Post So...
Samtec
14.09.2020
ss_39200_023 - Stewart Connector
Bel Fuse
12.01.2022
ss_39200_019 - Stewart Connector
Bel Fuse
12.01.2022
ss_39200_006 - Stewart Connector
Bel Fuse
12.01.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表