10 600 lpi - Signal Transformer
Bel Fuse
Signal Transformer
10-600-LPI
Powered by
CAD模型選擇
{belfuse/signal_transformer/10_600_lpi/10_600_lpi.prj},{NB=10-600-LPI},{PN=10-600-LPI},{DESC=International Low Profile Transformer, 6VA Power, 115V/230V Input, 10VCT Output Series, 5V Output Parallel},{POWERVA=6},{OS=10VCT},{OP=5V},{INPUT=115V/230V},{MOUNTING=Thru Hole Mount},{FREQUENCY=50/60Hz},{WEIGHT=0.39 lbs (0.18 kg)},{LENGTH=2.37 in. (60.2 mm)},{WIDTH=1.65 in. (41.9 mm)},{HEIGHT=0.89 in. (22.6 mm)},{SHA256=OLJn0z/9es22VcbVv7OkxedeFiMqS/ml/m/oNT8KeCg=},{INAME=00007__286va292dlpi}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
POWERVA
Power
[VA]
OS
Output Series
ⁿ/ₐ
OP
Output Parallel
ⁿ/ₐ
INPUT
Input
[V]
MOUNTING
Mounting
ⁿ/ₐ
FREQUENCY
Frequency
[Hz]
WEIGHT
Weight
ⁿ/ₐ
LENGTH
Length
ⁿ/ₐ
WIDTH
Width
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
10-600-LPI
10-600-LPI
International Low Profile...
6
10VCT
5V
115V/230V
Thru Hole Mount
50/60Hz
0.39 lbs (0.18 kg)
2.37 in. (60.2 mm)
1.65 in. (41.9 mm)
0.89 in. (22.6 mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10_900_lpi - Signal Transformer
Bel Fuse
27.05.2021
10_1800_lpi - Signal Transformer
Bel Fuse
01.03.2024
10_1200_lpi - Signal Transformer
Bel Fuse
01.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表