350dnc40 12 8s103g - Bel Power Solutions
Bel Fuse
Power Solutions
350DNC400-12-8S103G
Powered by
CAD模型選擇
{belfuse/power_solutions/350dnc40_12_8s103g/350dnc40_12_8s103g.prj},{NB=350DNC40-12-8S103G},{PN=350DNC40-12-8S103G},{DESC=DC-DC Converter for HEV (Hybrid Electric Vehicle) Applications, Power 4000W, Output 12VDC, 278A, Input 300 - 450VDC, Liquid Cooled, IP 65 & 67},{POWER=4000},{OV=12},{IVR=300 - 450},{IVN=350},{OC=278},{PROTECTION=IP65 / IP67},{COOLING=Liquid},{PF=uni-directional - HV to LV},{OT=-40 to +70},{DIMENSIONS=270 x 113 x 342},{SHA256=5wrupslvz2vENEU6/3DowFc/oZ5S3G7OtJCKc+DsUi8=},{INAME=00006__350dnc402d122d8s103g2estp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
POWER
Power
[W]
OV
Output Voltage
[VDC]
IVR
Input Voltage Range
[VDC]
IVN
Input Voltage Nominal
[VDC]
OC
Output Current
[A]
PROTECTION
Protection
ⁿ/ₐ
COOLING
Cooling
ⁿ/ₐ
PF
Power Flow
ⁿ/ₐ
OT
Operating Temperature
[°C]
DIMENSIONS
Dimensions WxHxD
[mm]
350DNC40-12-8S103G
350DNC40-12-8S103G
DC-DC Converter for HEV (...
4000
12
300 - 450
350
278
IP65 / IP67
Liquid
uni-directional - HV to L...
-40 to +70
270 x 113 x 342
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
350dnc40_24_8g - Bel Power Solutions
Bel Fuse
10.06.2022
700dnc40_12_8g - Bel Power Solutions
Bel Fuse
10.06.2022
700dnc40_24_cg - Bel Power Solutions
Bel Fuse
10.06.2022
350dnc40_12_cg - Bel Power Solutions
Bel Fuse
10.06.2022
350inv60_120_240_9g - Bel Power Solutions
Bel Fuse
10.06.2022
350dnc40_12_8g - Bel Power Solutions
Bel Fuse
10.06.2022
700inv60_120_240_9g - Bel Power Solutions
Bel Fuse
10.06.2022
350dnc40_24_cg - Bel Power Solutions
Bel Fuse
10.06.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表