1840839-4
Bel Fuse
Magnetic Solutions
1840839-4
Powered by
CAD模型選擇
{belfuse/magnetic_solutions/1840839_4/1840839_4.prj},{NB=1840839-4},{SHA256=CufdX9wNkUdXZjpR7rYpN3VJ2is0nncNTnozL3l3cxs=},{INAME=00031__18408392d4},{PN=1840839-4},{DESC=2X8, S9HG104, GIGABIT, PoE+, With LED},{BRAND=TRP},{SPEED=1000BASET},{NOP=2X8},{LED=Yes},{LEDT=GY/GY},{HP=Standard},{EMI=Yes},{OT=0 to 70},{PR=PoEp 30W}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
SPEED
Speed
ⁿ/ₐ
NOP
Number of Ports
ⁿ/ₐ
LED
ⁿ/ₐ
LEDT
LED Type
ⁿ/ₐ
HP
Height Profile
ⁿ/ₐ
EMI
EMI Tabs
ⁿ/ₐ
OT
Operating Temperature
[°C]
PR
PoE Rating
ⁿ/ₐ
1840839-4
1840839-4
2X8, S9HG104, GIGABIT, Po...
TRP
1000BASET
2X8
Yes
GY/GY
Standard
Yes
0 to 70
PoEp 30W
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表