0ADKP2500-RE
Bel Fuse
Circuit Protection
0ADKP2500-RE
Powered by
CAD模型選擇
{belfuse/circuit_protection/0adkp2500_re/0adkp2500_re.prj},{NB=0ADKP2500-RE},{PN=0ADKP2500-RE},{DESC=Ceramic tube fuse, Axial Pigtail 5x20mm, UL, Slow Blow, 2.5A, 600V},{CURRENT=2.5},{VAC=600},{VDC=500},{IRAC=200},{IRDC=300},{CS=5x20 (Axial Lead)},{CHARACTERISTIC=Slow Blow},{MOUNTING=Through Hole},{PACKAGING=Bulk (Pigtail)},{DEFAULTSORTATTR=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CURRENT
Current
[A]
VAC
Voltage
[AC]
VDC
Voltage
[DC]
IRAC
Interrupting Rating
[AC]
IRDC
Interrupting Rating
[DC]
CS
Case Size
ⁿ/ₐ
CHARACTERISTIC
Characteristic
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
PACKAGING
Packaging
ⁿ/ₐ
0ADKP2500-RE
0ADKP2500-RE
Ceramic tube fuse, Axial ...
2.5
600
500
200
300
5x20 (Axial Lead)
Slow Blow
Through Hole
Bulk (Pigtail)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表