目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Type ''TERE'' - Universal belt tensioners type ''TERE''
BEA Ingranaggi
Tensioner "Resatec"
Powered by
CAD模型選擇
{bea/tensioner_resatec/type_tere_asmtab.prj},{NB=6020300402},{DESCRIPTION=TERE 4},{CNSORDERNO=6020300402},{A=88},{B=57},{C=100},{D=40},{E=45},{KG=0.85},{VERS=3},{PPATH=type_tere_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ØD
[mm]
E
[mm]
KG
[kg]
6020300301
TERE 2
6020300301
61
43
80
30
35
0.32
6020300401
TERE 3
6020300401
70
56
100
40
45
0.62
6020300402
TERE 4
6020300402
88
57
100
40
45
0.85
6020300601
TERE 5
6020300601
122
76
130
60
60
2.34
6020300801
TERE 6
6020300801
158
109
175
80
90
4.90
6020300802
TERE 7
6020300802
211
154
220
80
135
8.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type ''TE'' - Universal tensioners type ''TE''
BEA Ingranaggi
06.07.2020
Type ''CRS'' - Chainrider set type ''CRS''
BEA Ingranaggi
06.07.2020
Type ''RE'' - Rollerset type ''RE''
BEA Ingranaggi
06.07.2020
MAE-SP-ROLLE-TS-MON - Screw Sets for Tensioning Rollers / Idlers TS mounted...
MÄDLER
26.04.2024
Timing belt pulleys with pilot bore 21-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 36-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
MAE-SPE-STANDARD - Tensioning elements in standard version
MÄDLER
10.04.2024
Type ''TEKS'' simplex - Universal chain tensioners type ''TEKS''
BEA Ingranaggi
06.07.2020
GTC - Belt tension roller
HPC
17.02.2022
Taper bushes 1108 - Taper bushes
BEA Ingranaggi
06.07.2020
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
Timing Belt Tensioner Element for Flowsort® Diverters
FATH
19.03.2024
MAE-SP-ROLLE-SPE-MON - Tensioning Rollers mounted with Tensioning Element
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表