目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Type ''CRS'' - Chainrider set type ''CRS''
BEA Ingranaggi
Tensioner "Resatec"
Powered by
CAD模型選擇
{bea/tensioner_resatec/type_crs_asmtab.prj},{NB=6023340000},{DESCRIPTION=CRS 1/2\"},{CHAIN=1/2”x5/16”},{CNSORDERNO=6023340000},{ISO=08B},{A=96},{B=50},{C1=13.9},{C2=27.8},{D=10},{M=M10},{E=60},{KGS=0.11},{KGD=0.15},{SW=16},{NDM=10},{VERS=1},{PPATH=type_crs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CHAIN
Chain
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
ISO
ⁿ/ₐ
A
ØA
[mm]
B
[mm]
C1
[mm]
C2
[mm]
D
ØD
[mm]
M
M Thread
ⁿ/ₐ
E
[mm]
KGS
Simplex weight
[kg]
KGD
Duplex weight
[kg]
6023330000
CRS 3/8"
3/8”x7/32”
6023330000
06B
74
40
10.2
20.4
8
M8
45
0.05
0.07
6023340000
CRS 1/2"
1/2”x5/16”
6023340000
08B
96
50
13.9
27.8
10
M10
60
0.11
0.15
6023350000
CRS 5/8"
5/8”x3/8”
6023350000
10B
125
55
16.5
33.0
10
M10
60
0.14
0.22
6023360000
CRS 3/4"
3/4"x7/16"
6023360000
12B
147
80
19.5
39.0
12
M12
80
0.22
0.36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表