目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPB-10 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPB
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spb/v_belt_pulleys_for_tl_spb_10.prj},{NB=TB100400},{DESCRIPTION=SPB 400 10},{CNSORDERNO=TB100400},{GROOVE=10},{DP=400},{DE=407},{TYPE=5},{TAPERBUSH=4040},{HM=100},{DM=210},{DI=357},{E=0},{F=196},{L=102},{R=47.0},{S=47.0},{KG=46.00},{TYPE1=SPB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TB100224
SPB 224 10
TB100224
10
224
231
3
3535
90
0
181
0
196
89
53.5
53.5
22.50
TB100236
SPB 236 10
TB100236
10
236
243
3
3535
90
0
193
0
196
89
53.5
53.5
25.00
TB100250
SPB 250 10
TB100250
10
250
257
3
3535
90
0
207
0
196
89
53.5
53.5
29.00
TB100280
SPB 280 10
TB100280
10
280
287
6
3535
90
175
237
30
196
89
53.5
53.5
29.50
TB100315
SPB 315 10
TB100315
10
315
322
6
3535
90
175
272
30
196
89
53.5
53.5
40.00
TB100335
SPB 335 10
TB100335
10
335
342
5
4040
100
210
292
0
196
102
47.0
47.0
43.00
TB100355
SPB 355 10
TB100355
10
355
362
5
4040
100
210
312
0
196
102
47.0
47.0
45.00
TB100400
SPB 400 10
TB100400
10
400
407
5
4040
100
210
357
0
196
102
47.0
47.0
46.00
TB100450
SPB 450 10
TB100450
10
450
457
5
4545
110
242
407
0
196
114
41.0
41.0
58.00
TB100500
SPB 500 10
TB100500
10
500
507
5
4545
110
242
457
0
196
114
41.0
41.0
65.00
TB100560
SPB 560 10
TB100560
10
560
567
5
4545
110
242
517
0
196
114
41.0
41.0
67.00
TB100630
SPB 630 10
TB100630
10
630
637
5
4545
110
242
587
0
196
114
41.0
41.0
81.00
TB100710
SPB 710 10
TB100710
10
710
717
5
4545
110
242
664
0
196
114
41.0
41.0
95.00
TB100800
SPB 800 10
TB100800
10
800
807
5
4545
110
242
754
0
196
114
41.0
41.0
103.00
TB100900
SPB 900 10
TB100900
10
900
907
5
5050
125
267
854
0
196
127
34.5
34.5
133.00
TB101000
SPB1000 10
TB101000
10
1000
1007
5
5050
125
267
954
0
196
127
34.5
34.5
146.00
TB101250
SPB1250 10
TB101250
10
1250
1257
5
5050
125
267
1204
0
196
127
34.5
34.5
218.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表