目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore T10 -66 - Metric pulleys ''T'' - DIN 7721-2
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore T10
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_t10/t_belt_pulleys_with_pilot_bore_t10_66_asmtab.prj},{NB=28050027},{DESCRIPTION=66 T 10 27},{CNSORDERNO=28050027},{TYPE=2F},{MAT=Al},{Z=27},{DE=84.10},{DF=91},{DM=60},{F=56},{L=66},{D=12},{N=221},{KG=0.95},{I=76.0},{PPATH=t_belt_pulleys_with_pilot_bore_t10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
28050018
66 T 10 18
28050018
2F
Al
18
55.45
60
40
56
66
10
214
0.42
28050019
66 T 10 19
28050019
2F
Al
19
58.65
66
44
56
66
10
216
0.47
28050020
66 T 10 20
28050020
2F
Al
20
61.80
66
46
56
66
12
216
0.52
28050022
66 T 10 22
28050022
2F
Al
22
68.20
75
52
56
66
12
218
0.57
28050024
66 T 10 24
28050024
2F
Al
24
74.55
83
58
56
66
12
219
0.74
28050025
66 T 10 25
28050025
2F
Al
25
77.75
83
60
56
66
12
219
0.77
28050026
66 T 10 26
28050026
2F
Al
26
80.90
87
60
56
66
12
220
0.82
28050027
66 T 10 27
28050027
2F
Al
27
84.10
91
60
56
66
12
221
0.95
28050028
66 T 10 28
28050028
2F
Al
28
87.25
93
60
56
66
12
222
0.96
28050030
66 T 10 30
28050030
2F
Al
30
93.65
97
60
56
66
12
223
1.17
28050032
66 T 10 32
28050032
2F
Al
32
100.00
106
65
56
66
12
224
1.30
28050036
66 T 10 36
28050036
2F
Al
36
112.75
119
70
56
66
16
225
1.64
28050040
66 T 10 40
28050040
2F
Al
40
125.45
131
80
56
66
16
226
2.00
28050044
66 T 10 44
28050044
2
Al
44
138.20
0
88
56
66
16
0
2.36
28050048
66 T 10 48
28050048
2
Al
48
150.95
0
95
56
66
16
0
2.83
28050060
66 T 10 60
28050060
2
Al
60
189.10
0
110
56
66
16
0
4.37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表