目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars L in steel - Timing belt bars - ISO 5294
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_l_in_st.prj},{NB=24100017},{DESCRIPTION=L 17},{CNSORDERNO=24100017},{Z=17},{DE=50.78},{L1=160},{L=160},{N=307},{KG=2.34}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
24100010
L 10
24100010
10
29.56
140
140
300
0.66
24100011
L 11
24100011
11
32.59
140
140
301
0.81
24100012
L 12
24100012
12
35.62
160
160
302
1.12
24100013
L 13
24100013
13
38.65
160
160
303
1.32
24100014
L 14
24100014
14
41.68
160
160
304
1.57
24100015
L 15
24100015
15
44.72
160
160
305
1.81
24100016
L 16
24100016
16
47.75
160
160
306
2.08
24100017
L 17
24100017
17
50.78
160
160
307
2.34
24100018
L 18
24100018
18
53.81
160
160
308
2.64
24100019
L 19
24100019
19
56.84
160
160
309
2.96
24100020
L 20
24100020
20
59.88
160
160
310
3.32
24100021
L 21
24100021
21
62.91
160
160
311
3.67
24100022
L 22
24100022
22
65.94
160
160
312
4.07
24100023
L 23
24100023
23
68.97
160
160
313
4.44
24100024
L 24
24100024
24
72.00
160
160
313
4.86
24100027
L 27
24100027
27
81.10
160
160
315
6.20
24100030
L 30
24100030
30
90.20
160
160
318
7.72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表