目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 6 - Cylindrical gears
BEA Ingranaggi
Gears
Cylindrical Gears
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears/cylindrical_gears_mod_6.prj},{NB=401060024},{Z=24},{CNSORDERNO=401060024},{DE=156},{DP=144},{DM=110},{D1=25},{KG=8.70},{A=80},{B=60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
401060012
12
401060012
84
72
54
20
1.98
80
60
401060013
13
401060013
90
78
60
20
2.38
80
60
401060015
15
401060015
102
90
70
20
3.29
80
60
401060016
16
401060016
108
95
75
20
3.80
80
60
401060018
18
401060018
120
108
80
20
4.76
80
60
401060020
20
401060020
132
120
90
20
5.99
80
60
401060024
24
401060024
156
144
110
25
8.70
80
60
401060025
25
401060025
162
150
110
25
9.33
80
60
411060028
28
411060028
180
168
0
25
10.00
0
60
411060030
30
411060030
192
180
0
25
11.55
0
60
411060032
32
411060032
204
192
0
25
13.22
0
60
411060035
35
411060035
222
210
0
25
15.79
0
60
411060038
38
411060038
240
228
0
25
18.74
0
60
411060040
40
411060040
252
240
0
25
20.75
0
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表