目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 5 - Cylindrical gears
BEA Ingranaggi
Gears
Cylindrical Gears
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears/cylindrical_gears_mod_5.prj},{NB=411050032},{Z=32},{CNSORDERNO=411050032},{DE=170},{DP=160},{DM=0},{D1=25},{KG=7.62},{A=0},{B=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
401050012
12
401050012
70
60
45
20
1.21
75
50
401050013
13
401050013
75
65
50
20
1.47
75
50
401050014
14
401050014
80
70
55
20
1.76
75
50
401050015
15
401050015
85
75
60
20
2.07
75
50
401050016
16
401050016
90
80
65
20
2.40
75
50
401050017
17
401050017
95
85
70
20
2.75
75
50
401050018
18
401050018
100
90
70
20
3.02
75
50
401050019
19
401050019
105
95
70
20
3.30
75
50
401050020
20
401050020
110
100
80
20
3.83
75
50
401050021
21
401050021
115
105
80
20
4.15
75
50
401050022
22
401050022
120
110
80
20
4.48
75
50
401050023
23
401050023
125
115
90
20
5.08
75
50
401050024
24
401050024
130
120
90
20
5.44
75
50
401050025
25
401050025
135
125
90
20
5.82
75
50
401050026
26
401050026
140
130
100
20
6.50
75
50
401050027
27
401050027
145
135
100
20
6.91
75
50
401050028
28
401050028
150
140
100
25
7.22
75
50
401050029
29
401050029
155
145
110
25
7.98
75
50
401050030
30
401050030
160
150
110
25
8.44
75
50
411050032
32
411050032
170
160
0
25
7.62
0
50
411050035
35
411050035
185
175
0
25
9.16
0
50
411050038
38
411050038
200
190
0
25
10.84
0
50
411050040
40
411050040
210
200
0
25
12.04
0
50
411050045
45
411050045
235
225
0
25
15.30
0
50
411050048
48
411050048
250
240
0
25
17.44
0
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表