目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 1.5 - Cylindrical gears
BEA Ingranaggi
Gears
Cylindrical Gears
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears/cylindrical_gears_mod_1_5.prj},{NB=401015046},{Z=46},{CNSORDERNO=401015046},{DE=72.0},{DP=69.0},{DM=50},{D1=14},{KG=0.66},{A=30},{B=17}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
401015012
12
401015012
21.0
18.0
14
8
0.04
30
17
401015013
13
401015013
22.5
19.5
15
8
0.05
30
17
401015014
14
401015014
24.0
21.0
17
8
0.06
30
17
401015015
15
401015015
25.5
22.5
18
8
0.07
30
17
401015016
16
401015016
27.0
24.0
19
8
0.08
30
17
401015017
17
401015017
28.5
25.5
20
8
0.09
30
17
401015018
18
401015018
30.0
27.0
20
8
0.10
30
17
401015019
19
401015019
31.5
28.5
20
8
0.10
30
17
401015020
20
401015020
33.0
30.0
25
8
0.13
30
17
401015021
21
401015021
34.5
31.5
25
10
0.13
30
17
401015022
22
401015022
36.0
33.0
25
10
0.14
30
17
401015023
23
401015023
37.5
34.5
25
10
0.16
30
17
401015024
24
401015024
39.0
36.0
25
10
0.17
30
17
401015025
25
401015025
40.5
37.5
25
10
0.18
30
17
401015026
26
401015026
42.0
39.0
30
12
0.20
30
17
401015027
27
401015027
43.5
40.5
30
12
0.22
30
17
401015028
28
401015028
45.0
42.0
30
12
0.23
30
17
401015029
29
401015029
46.5
43.5
30
12
0.24
30
17
401015030
30
401015030
48.0
45.0
30
12
0.26
30
17
401015031
31
401015031
49.5
46.5
35
12
0.30
30
17
401015032
32
401015032
51.0
48.0
35
12
0.31
30
17
401015033
33
401015033
52.5
49.5
35
12
0.33
30
17
401015034
34
401015034
54.0
51.0
35
12
0.34
30
17
401015035
35
401015035
55.5
52.5
35
12
0.36
30
17
401015036
36
401015036
57.0
54.0
35
12
0.37
30
17
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表