目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Black spider for couplings - Torsional flexible couplings - ''GEB HRC''
BEA Ingranaggi
Couplings
Torsional flexible couplings ''GEB HRC''
Powered by
CAD模型選擇
{bea/couplings/torsional_flexible_couplings_geb_hrc/black_spider_for_couplings_geb_hrc.prj},{NB=ELHRCN130},{DESCRIPTION=GEB HRC 130},{CNSORDERNO=ELHRCN130},{GMAX=4.1},{TK=315},{TKMAX=720},{KG=0.150},{D=130.000},{N=35.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GMAX
Gyration / 1' max
ⁿ/ₐ
TK
Torque normal
[Nm]
TKMAX
Torque max
[Nm]
KG
[kg]
ELHRCN070
GEB HRC 70
ELHRCN070
8.1
31
72
0.016
ELHRCN090
GEB HRC 90
ELHRCN090
6.5
80
180
0.050
ELHRCN110
GEB HRC 110
ELHRCN110
5.2
160
360
0.080
ELHRCN130
GEB HRC 130
ELHRCN130
4.1
315
720
0.150
ELHRCN150
GEB HRC 150
ELHRCN150
3.6
600
1500
0.220
ELHRCN180
GEB HRC 180
ELHRCN180
3.0
950
2350
0.380
ELHRCN230
GEB HRC 230
ELHRCN230
2.6
2000
5000
0.800
ELHRCN280
GEB HRC 280
ELHRCN280
2.2
3150
7200
1.530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表