目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK50 - Locking assemblies not self-centering ''BK 50''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk50_asmtab.prj},{NB=BK050030035},{DXD=30x35},{D=30},{DD=35},{CNSORDERNO=BK050030035},{L1=5.3},{B=6.3},{MT=88.0},{FASS=6.0},{PW=100},{PN=86},{KG=0.01},{PPATH=locking_assemblies_bk50_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
KG
[kg]
BK050006009
6x9
BK050006009
3.7
4.5
2.4
1.0
100
75
0.01
BK050007010
7x10
BK050007010
3.7
4.5
3.0
1.0
100
70
0.01
BK050008011
8x11
BK050008011
3.7
4.5
4.2
1.1
100
70
0.01
BK050009012
9x12
BK050009012
3.7
4.5
5.8
1.3
100
79
0.01
BK050010013
10x13
BK050010013
3.7
4.5
7.6
1.7
100
86
0.01
BK050012015
12x15
BK050012015
3.7
4.5
10.0
2.0
100
80
0.01
BK050013016
13x16
BK050013016
3.7
4.5
11.5
3.0
100
81
0.01
BK050014018
14x18
BK050014018
5.3
6.3
19.0
3.0
100
77
0.01
BK050015019
15x19
BK050015019
5.3
6.3
22.0
3.0
100
79
0.01
BK050016020
16x20
BK050016020
5.3
6.3
25.0
3.0
100
81
0.01
BK050017021
17x21
BK050017021
5.3
6.3
28.0
3.0
100
80
0.01
BK050018022
18x22
BK050018022
5.3
6.3
32.0
4.0
100
82
0.01
BK050019024
19x24
BK050019024
5.3
6.3
35.0
4.0
100
80
0.01
BK050020025
20x25
BK050020025
5.3
6.3
39.0
4.0
100
79
0.01
BK050022026
22x26
BK050022026
5.3
6.3
47.0
4.0
100
86
0.01
BK050024028
24x28
BK050024028
5.3
6.3
57.0
5.0
100
86
0.01
BK050025030
25x30
BK050025030
5.3
6.3
61.0
5.0
100
84
0.01
BK050028032
28x32
BK050028032
5.3
6.3
76.0
5.0
100
88
0.01
BK050030035
30x35
BK050030035
5.3
6.3
88.0
6.0
100
86
0.01
BK050032036
32x36
BK050032036
5.3
6.3
100.0
6.0
100
88
0.02
BK050035040
35x40
BK050035040
6.0
7.0
136.0
8.0
100
88
0.02
BK050036042
36x42
BK050036042
6.0
7.0
144.0
8.0
100
86
0.02
BK050038044
38x44
BK050038044
6.0
7.0
160.0
8.0
100
87
0.02
BK050040045
40x45
BK050040045
6.6
8.0
195.0
10.0
100
89
0.03
BK050042048
42x48
BK050042048
6.6
8.0
216.0
10.0
100
87
0.04
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表