目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 16B-2 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets_t_l/duplex_sprockets_16b_2_t_l.prj},{NB=382380023},{ZX=23},{Z=23},{DE=198.1},{DP=186.53},{CNSORDERNO=382380023},{DM=140},{A=51},{TAPERBUSH=3020},{TIPO=2},{KG=5.69},{B2=47.7},{B1=15.8},{C=2.5},{R3=26},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
382380015
15
133.7
122.16
382380015
0
48
2012
3
2.11
47.7
15.8
2.5
26
382380016
16
141.8
130.20
382380016
0
48
2517
3
2.25
47.7
15.8
2.5
26
382380017
17
149.8
138.23
382380017
0
48
2517
3
2.53
47.7
15.8
2.5
26
382380018
18
157.8
146.28
382380018
0
48
2517
3
3.10
47.7
15.8
2.5
26
382380019
19
165.9
154.31
382380019
0
48
2517
3
3.80
47.7
15.8
2.5
26
382380020
20
173.9
162.38
382380020
0
48
2517
3
4.10
47.7
15.8
2.5
26
382380021
21
182.0
170.42
382380021
140
51
3020
2
4.15
47.7
15.8
2.5
26
382380022
22
190.1
178.48
382380022
140
51
3020
2
4.90
47.7
15.8
2.5
26
382380023
23
198.1
186.53
382380023
140
51
3020
2
5.69
47.7
15.8
2.5
26
382380024
24
206.2
194.59
382380024
140
51
3020
2
6.00
47.7
15.8
2.5
26
382380025
25
214.2
202.66
382380025
140
51
3020
2
6.38
47.7
15.8
2.5
26
382380026
26
222.3
210.72
382380026
140
51
3020
2
7.80
47.7
15.8
2.5
26
382380027
27
230.4
218.79
382380027
140
51
3020
2
9.27
47.7
15.8
2.5
26
382380028
28
238.4
226.85
382380028
140
51
3020
2
11.40
47.7
15.8
2.5
26
382380030
30
254.6
242.99
382380030
140
76
3030
2
13.50
47.7
15.8
2.5
26
382380038
38*
319.2
307.59
382380038
160
76
3030
7
14.94
47.7
15.8
2.5
26
382380045
45*
377.9
364.12
382380045
160
76
3030
7
19.80
47.7
15.8
2.5
26
382380057
57*
474.9
461.07
382380057
175
89
3535
7
22.00
47.7
15.8
2.5
26
382380076
76*
628.4
614.65
382380076
175
89
3535
7
37.00
47.7
15.8
2.5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表