目錄: BUNA
Created: 14.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BUNA
95.WU33 - Clamping Nut with balancing threads
BUNA
Grinding Wheel Holders
Spare Parts
Clamping Nuts
For Ø32mm and Ø31,75mm
Powered by
CAD模型選擇
{barth_und_neuffer/schleifscheibenaufnahmen/zubehoer/spannmuttern/fuer_32_und_31_75/95_wu33.prj},{NB=95.WU33},{CNSORDERNO=95.WU33},{AB=Ø47 x M31.5x1.5 x 12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
AB
Dimensions
[mm]
95.WU33
95.WU33
Ø47 x M31.5x1.5 x 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表