Type B-Metric - Split Taper Bushings
Baldor Reliance
Dodge
PT Components
QD Bushing
Powered by
CAD模型選擇
{baldor/dodge/pt_components/qd_bushings/split_taper_bushings_b_metric.prj},{NB=471628},{PN=471628},{BUSHING=B x32MM-KW},{TYPE=Type 1},{BORE=32},{K=10x3.3},{L=49.212},{A=12.700},{E=36.513},{BL=66.675},{BS=64.940},{D=98.425},{M=79.375},{W=12.700},{G=5.556},{FQ=3},{FS=5/16-18 UNC},{WEIGHT=1.8},{WTIS=192},{D1=3.300},{TP=5/16 - 18},{S=2.032},{NDM=7.938},{W1=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part Number
ⁿ/ₐ
BUSHING
Bushing Symbol
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BORE
Bore
[mm]
K
Keyseat
[mm]
L
[mm]
A
[mm]
E
[mm]
BL
Large end
[mm]
BS
Small end
[mm]
D
[mm]
M
[mm]
W
Widith
[mm]
G
[mm]
FQ
Quantity - Number of Bolts
[mm]
FS
Size of Bolts
ⁿ/ₐ
WEIGHT
Average Weight
[lbs.]
WTIS
Wrench Torque Install. Screws
[lbs-in]
TP
Tapped holes
[Inch]
S
Slot
[mm]
471618
471618
B x15MM-KW
Type 1
15
5x2.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471619
471619
B x16MM-KW
Type 1
16
5x2.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471620
471620
B x18MM-KW
Type 1
19
6x2.8
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471621
471621
B x19MM-KW
Type 1
19
6x2.8
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471622
471622
B x20MM-KW
Type 1
20
6x2.8
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471623
471623
B x22MM-KW
Type 1
22
6x2.8
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471624
471624
B x24MM-KW
Type 1
24
8x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471625
471625
B x25MM-KW
Type 1
25
8x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471626
471626
B x28MM-KW
Type 1
28
8x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471627
471627
B x30MM-KW
Type 1
30
8x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471628
471628
B x32MM-KW
Type 1
32
10x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471629
471629
B x35MM-KW
Type 1
35
10x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471630
471630
B x36MM-KW
Type 1
36
10x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471631
471631
B x38MM-KW
Type 1
38
10x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471632
471632
B x39MM-KW
Type 1
39
12x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471633
471633
B x40MM-KW
Type 1
40
12x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471634
471634
B x42MM-KW
Type 1
42
12x3.3
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471635
471635
B x45MM-KW
Type 1
45
14x3.8
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471636
471636
B x48MM-KW
Type 1
48
14x3.8
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471637
471637
B x50MM-KW
Type 1
50
14x3.8
49.212
12.700
36.513
66.675
64.940
98.425
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471638
471638
B x55MM-KW
Type 2
55
16x4.3
49.212
12.700
36.513
66.675
64.940
114.300
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
471639
471639
B x60MM-KW
Type 2
60
18x4.4
49.212
12.700
36.513
66.675
64.940
114.300
79.375
12.700
5.556
3
5/16-18 UNC
1.8
192
5/16 - 18
2.032
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表