HE-80 - HE Bushing
Baldor Reliance
Dodge
PT Components
HE Bushings
Powered by
CAD模型選擇
{baldor/dodge/pt_components/he_bushings/pt_he_b_80.prj},{NB=206705},{BN=HE-80},{PN=206705},{BORE=7-7/16},{A=10.5},{B=9.7},{D=7.4405 / 7.4425},{D1=7.4415},{E=N / A},{E1=0.0000},{F=N / A},{F1=0.0000},{L=5.20},{L1=5.200},{BC=12-1/8},{BC1=12.1250},{G=2-1/4},{G1=2.2500},{H=14-1/2},{H1=14.500},{NOB=6},{SOB=1-1/8-7x4-1/2},{NDM=1.125},{KDM=0.970},{S=0.070 / 0.200},{S1=0.1350},{K=4.750},{J=9.299},{M=1.188},{N=1.1875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207968
HE-80
207968
5-7/16
10.5
9.7
5.4405 / 5.4425
N / A
N / A
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206701
HE-80
206701
6-7/16
10.5
9.7
6.4405 / 6.4425
N / A
N / A
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206700
HE-80
206700
6-7/16
10.5
9.7
6.4405 / 6.4425
1.500 / 1.504
7.100 / 7.110
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206703
HE-80
206703
6-15/16
10.5
9.7
6.9405 / 6.9425
N / A
N / A
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206702
HE-80
206702
6-15/16
10.5
9.7
6.9405 / 6.9425
1.750 / 1.754
7.577 / 7.587
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206705
HE-80
206705
7-7/16
10.5
9.7
7.4405 / 7.4425
N / A
N / A
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206704
HE-80
206704
7-7/16
10.5
9.7
7.4405 / 7.4425
1.750 / 1.754
8.084 / 8.094
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206850
HE-80
206850
7-1/2
10.5
9.7
7.503 / 7.505
N / A
N / A
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206849
HE-80
206849
7-1/2
10.5
9.7
7.503 / 7.505
1.750 / 1.754
8.148 / 8.158
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206707
HE-80
206707
7-15/16
10.5
9.7
7.9405 / 7.9425
N / A
N / A
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206706
HE-80
206706
7-15/16
10.5
9.7
7.9405 / 7.9425
2.000 / 2.004
8.561 / 8.571
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206709
HE-80
206709
8
10.5
9.7
8.003 / 8.005
N / A
N / A
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
206708
HE-80
206708
8
10.5
9.7
8.003 / 8.005
2.000 / 2.004
8.625 / 8.635
5.20
12-1/8
2-1/4
14-1/2
1-1/8-7x4-1/2
0.070 / 0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表